Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Cable Runway, wall angle support kit, 12 inch (305 mm), 24 inch (610 mm) wall rail support kit, black
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Support kit |
| Color | Black |
| Height | 50.8 mm | 2 in |
| Adjustable Width, maximum | 24 in |
| Width | 304.8 mm | 12 in |
| Depth | 50.8 mm | 2 in |
| Finish | Powder-coated, smooth |
| Material Type | Steel |
| Static Load Rating | 20.412 kg | 45 lb |
| Safety Standard | UL | cUL |
| Included | Instruction sheet | Two 5/16-18 KEPS hex nuts | Two J-bolts | Wall rail support bracket |
| Packaging quantity | 1 |
| Packaging Type | Flat packed |
| Weight, net | 3.629 kg | 8 lb |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Support kit |
| Color | Black |
| Height | 50.8 mm | 2 in |
| Adjustable Width, maximum | 24 in |
| Width | 304.8 mm | 12 in |
| Depth | 50.8 mm | 2 in |
| Finish | Powder-coated, smooth |
| Material Type | Steel |
| Static Load Rating | 20.412 kg | 45 lb |
| Safety Standard | UL | cUL |
| Included | Instruction sheet | Two 5/16-18 KEPS hex nuts | Two J-bolts | Wall rail support bracket |
| Packaging quantity | 1 |
| Packaging Type | Flat packed |
| Weight, net | 3.629 kg | 8 lb |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |