Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Base Product: EFDT
RapidFiber® EFDT Wall Mounting Fiber Box, outdoor, 12 SC/APC, MPO at far end, 80 m
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Fiber wall box |
| Product Brand | RapidFiber® |
| Product Series | EFDT |
| Functionality | Patching |
| Access | Front |
| Cable Color | White |
| Cable Type | Microcable - Loose Tube |
| Enclosure Color | Gray |
| Front Cover Type | Hinged with lock |
| Interface | SC/APC |
| Interface, stub | MPO |
| Mounting | Wall |
| Port, quantity | 12 |
| Height | 264.16 mm | 10.4 in |
| Width | 179.07 mm | 7.05 in |
| Depth | 71.12 mm | 2.8 in |
| Cable Length | 80 m | 262.467 ft |
| Click on image to enlarge. |
| Enclosure Material Type | LSZH thermoplastic |
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2 |
| Insertion Loss, Terminal Connector, typical | 0.4 dB |
| Return Loss, Connector, minimum | 55 dB |
| Environmental Space | Outdoor |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Fiber wall box |
| Product Brand | RapidFiber® |
| Product Series | EFDT |
| Functionality | Patching |
| Access | Front |
| Cable Color | White |
| Cable Type | Microcable - Loose Tube |
| Enclosure Color | Gray |
| Front Cover Type | Hinged with lock |
| Interface | SC/APC |
| Interface, stub | MPO |
| Mounting | Wall |
| Port, quantity | 12 |
| Height | 264.16 mm | 10.4 in |
| Width | 179.07 mm | 7.05 in |
| Depth | 71.12 mm | 2.8 in |
| Cable Length | 80 m | 262.467 ft |
| Click on image to enlarge. |
| Enclosure Material Type | LSZH thermoplastic |
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2 |
| Insertion Loss, Terminal Connector, typical | 0.4 dB |
| Return Loss, Connector, minimum | 55 dB |
| Environmental Space | Outdoor |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |