Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Beijing’s latest landmark building and the workplace for implementation and management of the international environmental protection treaty in China is supported by an indoor wireless communications network featuring HELIAX® FXL aluminum transmission line cable from Andrew, the CommScope, Inc. division that is a global leader in wireless communications products and systems.
Deployment of HELIAX FXL, part of the new HELIAX 2.0 family of wireless transmission line systems from Andrew, supports multi-operator second- and third-generation wireless coverage for high quality and reliable connectivity in the environmentally-aware Ministry of Environmental Protection Building.
The environmental ministry building is an international cooperation project financed by The World Bank, Italy and other international government sources, aiming to strengthen China’s capacity for implementing the global environmental protection treaty. Work by Chinese and Italian designers to make the structure a showcase of sustainable development through ecology, energy saving and environmental protection that features environmentally-friendly uses of building materials, natural lighting, air conditioning and solar utilization, among others.
“The size and flexibility of HELIAX FXL aluminum not only makes it ideal for the most demanding expectations in wireless performance, it also helps support the ecological goals of this important building project through ease of installation and environmentally-friendly attributes,” said Ben Cardwell, vice president of Sales and Marketing, Andrew Asia Pacific. “Compared to use of alternative metals, the use of lighter-weight aluminum in HELIAX FXL saves power and fuel during manufacturing and transportation and is fully ROHS (Restriction of Hazardous Substances) compliant. Andrew remains committed to environmental protection through research, development and manufacturing efforts that help customers implement energy-saving and energy-efficient solutions for their networks.”
HELIAX FXL is part of Andrew’s new HELIAX 2.0 family of wireless transmission line systems from Andrew, which features a single, multi-faceted connector, the EZfit® Series universal connector, for two prominent products—HELIAX FXL Series aluminum cables and HELIAX AVA Series copper cables. Both cables have proven track records in helping limit intermodulation distortion (IMD), the unwanted noise that weakens a radio network’s performance, and meet different customer application needs. With one connector that works on both cables, customers can avoid inventory confusion and deployment delays.
Andrew has long played a significant role in the Chinese market and recently provided solutions for numerous significant projects such as National Center for the Performing Arts, Daqin Railway, Beijing Subway and Shanghai Metro. Andrew’s long history of providing advanced wireless infrastructure solutions in China began in the early 1970s and has led to its establishment of solid, long term cooperative relationships with the major Chinese operators and OEMs. The company’s local manufacturing and research and development facilities provide extensive in-country capabilities for product design and production, a key factor in development of world-class products and on-time deliveries to Chinese customers.
About CommScope
CommScope, Inc. (NYSE: CTV)(www.commscope.com) is a world leader in infrastructure solutions for communication networks. Through its Andrew® brand, it is a global leader in radio frequency subsystem solutions for wireless networks. Through its SYSTIMAX® and Uniprise® brands, CommScope is a world leader in network infrastructure solutions, delivering a complete end-to-end physical layer solution, including cables and connectivity, enclosures, intelligent software and network design services, for business enterprise applications. CommScope also is the premier manufacturer of coaxial cable for broadband cable television networks and one of the leading North American providers of environmentally secure cabinets for DSL and FTTN applications. Backed by strong research and development, CommScope combines technical expertise and proprietary technology with global manufacturing capability to provide customers with infrastructure solutions for evolving global communications networks in more than 130 countries around the world.
HELIAX, EZfit, Andrew, SYSTIMAX and Uniprise are registered trademarks of CommScope, Inc.
This press release includes forward-looking statements that are based on information currently available to management, management’s beliefs, as well as on a number of assumptions concerning future events.Forward-looking statements are not a guarantee of performance and are subject to a number of uncertainties and other factors, which could cause the actual results to differ materially from those currently expected.For a more detailed description of the factors that could cause such a difference, please see CommScope’s filings with the Securities and Exchange Commission.In providing forward-looking statements, the company does not intend, and is not undertaking any obligation or duty, to update these statements as a result of new information, future events or otherwise.
News Media Contact:
Michelle Meng, Andrew (China)
+86 10 8518 5464 or michelle.meng@andrew.com
Rick Aspan, CommScope
+1 708-236-6568 or publicrelations@commscope.com
Investor Contact
Phil Armstrong, CommScope
+1 828-323-4848