Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
CommScope Enterprise Solutions, a division of CommScope, Inc. (NYSE:CTV), has introduced its next generation SYSTIMAX 360™ solution platform. With this complete solution, CommScope has redefined enterprise network infrastructure performance from every angle. Under the innovative SYSTIMAX 360 design philosophy, engineering meets elegance, speed meets intelligence, and copper meets fiber in a single, integrated customer solution that exceeds the standards for network infrastructure solutions.
“At CommScope, we have always dedicated ourselves to understanding what drives our customers and are committed to working with them to provide the best solution to fit their specific needs. That is SYSTIMAX 360,” said Luc Adriaenssens, senior vice president, R&D and Technology, CommScope Enterprise Solutions. “In this single solution, we have integrated our innovative copper, fiber and intelligence solutions forming the ultimate enterprise network infrastructure. SYSTIMAX 360 is a solution with specifications designed to meet the customer’s network infrastructure needs, regardless of company size, technology or industry.”
With SYSTIMAX 360, CommScope delivers the most capable infrastructure solution that we have ever offered loaded with new features that will make it a platform for change in the industry. SYSTIMAX 360 delivers next generation 10G UTP with uncompromised performance and high-density formats and improved ergonomics, exceeding industry standards from every angle.
Intelligence gives enterprises the ability to have vision into the physical layer, connections and end-points; monitor, manage and control network components in real-time; and gather knowledge intuitively.Recognizing the benefits of intelligence on the network of the future, CommScope’s SYSTIMAX 360 solution offers three pathways to intelligence that allow customers the flexibility to enjoy the benefits of intelligence at a time that best meets their needs.
“We believe eventually all enterprise networks will include an intelligent network infrastructure solution built-in. The end-user advantages of an intelligent network infrastructure solution far outweigh the benefits of installing a traditional system,” Adriaenssens added. “With SYSTIMAX 360, we are making it easier for customers to bring intelligence into their network infrastructure by introducing a series of intelligence-ready products that will allow customers to install standard components today and easily upgrade to intelligence in the future.”
FIRST NEW PRODUCT RELEASES
In this release, the first in a series of launches of SYSTIMAX 360 innovations in 2009, CommScope introduces the building blocks for the next generation intelligent infrastructure network with sleek new innovations in its more popular solutions. The SYSTIMAX 360 “intelligence-ready” copper panels and optical fiber shelves allow customers to deploy intelligence immediately or in phases, according to their needs and budgetary requirements. By providing a clear strategy that includes an upgradeable product line, CommScope intends to bring intelligence to the masses and raise awareness of the business benefits of intelligent infrastructures.
Products released as part of the SYSTIMAX 360 solution include upgrades to CommScope’s SYSTIMAX GigaSPEED® X10D, InstaPATCH® Plus and iPatch® Intelligent Infrastructure Solutions.
Under the new SYSTIMAX 360 platform, CommScope also introduces a new SYSTIMAX GigaSPEED X10D cable with a reduced diameter that makes it the smallest diameter Category 6A cable on the market. Using SYSTIMAX’s innovative optimized materials technology (OMT) platform, CommScope engineers reduced the cable’s core while maintaining optimal performance. The new cable design gives network managers increased rack space and airflow without succumbing to alien crosstalk.
In addition, the iPatch Intelligent Infrastructure Solution has been upgraded with an unprecedented number of product releases including the new Panel Manager, a new High Density 2U Fiber Shelf with InstaPATCH Plus connectivity, and new SYSTIMAX 360 iPatch copper panels and fiber shelves. The new 360 G2 fiber shelves are available in 1U, 2U and 4U sizes as well as sliding and fixed settings. Copper panels and 1U fiber shelves are available in intelligent and “intelligence-ready” versions that can be field-upgraded without the need to remove standard cords, avoiding network disruptions.
Additionally, CommScope has taken an environment-friendly approach with packaging. Across the board, it has reduced unnecessary packaging material without compromising package durability. CommScope uses recyclable plastic foam and other reusable plastics to maintain product integrity and remain green at the same time.
“We’ve looked at these innovations from several viewpoints – from the implementation team to the customers. While technical performance matters, we want to make sure that each SYSTIMAX 360 product meets the lifestyle of everyone coming in contact with the solution. That’s true performance from every angle,” Adriaenssens said. “Our customers want a solution they can be proud of. SYSTIMAX 360 delivers a new level of performance and elegance to the physical layer never seen before.”
CommScope Enterprise Solutions, a division of CommScope, Inc., offers a complete portfolio of network infrastructure solutions that enable enterprise customers, regardless of size, industry or IT budget, to take advantage of business and technology opportunities. The division’s SYSTIMAX® and Uniprise® product lines offer voice, data, video and converged solutions ranging from mission-critical, high-bandwidth and emerging applications to applications that demand unrelenting reliability and quality for everyday needs. Backed by CommScope Labs, the product lines are delivered through a global channel network of industry-leading BusinessPartners and distributors, ensuring a consistent and high-level of service and support worldwide.
About CommScope
CommScope, Inc. (NYSE: CTV – www.commscope.com) is a world leader in infrastructure solutions for communication networks. Through its Andrew® brand, it is a global leader in radio frequency subsystem solutions for wireless networks. Through its SYSTIMAX® and Uniprise® brands, CommScope is the global leader in structured cabling systems for business enterprise applications. It is also the premier manufacturer of coaxial cable for broadband cable television networks and one of the leading North American providers of environmentally secure cabinets for DSL and FTTN applications. Backed by strong research and development, CommScope combines technical expertise and proprietary technology with global manufacturing capability to provide customers with infrastructure solutions for evolving global communications networks in more than 130 countries around the world.
This press release includes forward-looking statements that are based on information currently available to management, management’s beliefs, as well as on a number of assumptions concerning future events. Forward-looking statements are not a guarantee of performance and are subject to a number of uncertainties and other factors, which could cause the actual results to differ materially from those currently expected. For a more detailed description of the factors that could cause such a difference, please see CommScope’s filings with the Securities and Exchange Commission. In providing forward-looking statements, the company does not intend, and is not undertaking any obligation or duty, to update these statements as a result of new information, future events or otherwise.
News Media Contact:
Fiona Nolan, CommScope
+353 1 204 2000 or fnolan@commscope.com
Investor Contact:
Philip Armstrong, CommScope
+1 828-323-4848