Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
Visit their new site for all products and content
Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
Visit their new site for all products and content
Base Product: EPX-PANELS
EPX 1U open fixed panel, accepts (8) CHD style modules, adapter packs, or splice cassettes, providing up to 48 duplex LC ports
| Regional Availability | Asia | Australia/New Zealand | China |
| Portfolio | CommScope® |
| Product Type | Fiber patch panel |
| Product Series | EPX |
| Application | Accepts eight CHD modular cassettes |
| Color | Black |
| Intelligence Type | Not iPatch® ready |
| Interface, front | Unloaded |
| Module/Adapter Pack Slots, quantity | 4 |
| Rack Type | EIA 19 in |
| Rack Units | 1 |
| Shelf Movement | Fixed |
| Total Fibers, quantity | 96 |
| Total Ports, quantity | 0 |
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
| Depth | 327.91 mm | 12.91 in |
| Packaging quantity | 1 |
| Weight, net | 1.057 kg | 2.33 lb |
| Regional Availability | Asia | Australia/New Zealand | China |
| Portfolio | CommScope® |
| Product Type | Fiber patch panel |
| Product Series | EPX |
| Application | Accepts eight CHD modular cassettes |
| Color | Black |
| Intelligence Type | Not iPatch® ready |
| Interface, front | Unloaded |
| Module/Adapter Pack Slots, quantity | 4 |
| Rack Type | EIA 19 in |
| Rack Units | 1 |
| Shelf Movement | Fixed |
| Total Fibers, quantity | 96 |
| Total Ports, quantity | 0 |
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
| Depth | 327.91 mm | 12.91 in |
| Packaging quantity | 1 |
| Weight, net | 1.057 kg | 2.33 lb |