FPX-ACCDRKT5U
- Available in:
- North America
FPX 5RU Smoked Front Door Kit
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Door kit |
| Product Series | FPX |
General Specifications
| Application | For use with FPX panels |
| Color | Clear |
Dimensions
| Height | 222.25 mm | 8.75 in |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Product classification
| Regional Availability | North America |
| Product Type | Door kit |
| Product Series | FPX |
General Specifications
| Application | For use with FPX panels |
| Color | Clear |
Dimensions
| Height | 222.25 mm | 8.75 in |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
