Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Propel Multimode Splice Cassette, 16LC with internal shutters, OM4 fiber pigtails, Method B Enhanced ULL, ANT Splice Protector
Regional Availability | Europe |
Portfolio | CommScope® |
Product Type | Fiber cassette with pigtails |
Product Brand | Propel |
Product Series | PPL |
Color, front | Aqua |
Interface, front | LC/UPC |
Interface, rear | Stranded pigtail |
Polarity | Method B Enhanced (ULL) |
Shuttered | Yes |
Total Fibers, quantity | 16 |
Height | 67.310 mm | 2.65 in |
Width | 131.013 mm | 5.158 in |
Fiber Mode | Multimode |
Fiber Type | G.657.A2 |
Insertion Loss, maximum | 0.15 dB |
Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Safety Standard | UL |
Included | Single Fusion Splice Protection Sleeves |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Regional Availability | Europe |
Portfolio | CommScope® |
Product Type | Fiber cassette with pigtails |
Product Brand | Propel |
Product Series | PPL |
Color, front | Aqua |
Interface, front | LC/UPC |
Interface, rear | Stranded pigtail |
Polarity | Method B Enhanced (ULL) |
Shuttered | Yes |
Total Fibers, quantity | 16 |
Height | 67.310 mm | 2.65 in |
Width | 131.013 mm | 5.158 in |
Fiber Mode | Multimode |
Fiber Type | G.657.A2 |
Insertion Loss, maximum | 0.15 dB |
Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Safety Standard | UL |
Included | Single Fusion Splice Protection Sleeves |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |