Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Base Product: PROPEL-MODULES
Propel ULL Singlemode Conversion Module, (2) MPO-08/APC non-pinned ports rear, (1) MPO-16/APC pinned port front
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Fiber module |
| Product Brand | Propel |
| Product Series | PPL |
| Functionality | Breakout |
| Color, front | Gray |
| Color, rear | Gray |
| Data Module Type | Fiber Conversion Module |
| Interface, front | MPO |
| Interface Feature, front | Internal shutters | MPO Pinned |
| Interface, rear | MPO |
| Interface Feature, rear | Internal shutters | MPO Non-Pinned |
| Polarity | Method B Enhanced (ULL) |
| Total Fibers, quantity | 16 |
| Total Ports, quantity, front | 1 |
| Total Ports, quantity, rear | 2 |
| Height | 11 mm | 0.433 in |
| Width | 65 mm | 2.559 in |
| Depth | 170 mm | 6.693 in |
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2 |
| Insertion Loss, maximum | 0.7 dB |
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
| Safety Standard | UL 62368 |
| Packaging quantity | 1 |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Fiber module |
| Product Brand | Propel |
| Product Series | PPL |
| Functionality | Breakout |
| Color, front | Gray |
| Color, rear | Gray |
| Data Module Type | Fiber Conversion Module |
| Interface, front | MPO |
| Interface Feature, front | Internal shutters | MPO Pinned |
| Interface, rear | MPO |
| Interface Feature, rear | Internal shutters | MPO Non-Pinned |
| Polarity | Method B Enhanced (ULL) |
| Total Fibers, quantity | 16 |
| Total Ports, quantity, front | 1 |
| Total Ports, quantity, rear | 2 |
| Height | 11 mm | 0.433 in |
| Width | 65 mm | 2.559 in |
| Depth | 170 mm | 6.693 in |
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2 |
| Insertion Loss, maximum | 0.7 dB |
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
| Safety Standard | UL 62368 |
| Packaging quantity | 1 |