Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: PROPEL-ADAPTER-PACKS
Propel pass-through adapter pack, 4 MPO8-12-24 ports, Type A
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber adapter pack |
Product Brand | Propel |
Product Series | PPL |
Adapter Color | Black |
Interface | MPO |
Interface Feature | Dust caps | Internal shutters |
Total Ports, quantity | 4 |
Height | 11 mm | 0.433 in |
Width | 98 mm | 3.858 in |
Depth | 170 mm | 6.693 in |
Fiber Mode | Multimode | Singlemode |
Safety Standard | c-UL-us |
Packaging quantity | 1 |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber adapter pack |
Product Brand | Propel |
Product Series | PPL |
Adapter Color | Black |
Interface | MPO |
Interface Feature | Dust caps | Internal shutters |
Total Ports, quantity | 4 |
Height | 11 mm | 0.433 in |
Width | 98 mm | 3.858 in |
Depth | 170 mm | 6.693 in |
Fiber Mode | Multimode | Singlemode |
Safety Standard | c-UL-us |
Packaging quantity | 1 |