Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Base Product: PROPEL-CABLED-MODULES
Propel ULL Singlemode Cabled Module, 3x8 duplex LC Propel module on End A to 1x8f MPO/UPC pinned on End B, 24 fiber B2ca Trunk, Method A
Configure and display product variants of PPLA3G8LCQXF by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
| Part Number | Breakout Length/Option | Cord Length | ||
|---|---|---|---|---|
| No configured items found. | ||||
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Fiber cabled module |
| Product Brand | Propel |
| Product Series | PPL |
| Ordering Note | For lengths greater than 999 ft (304 m), orders must be in meters | Maximum length is 400 meters |
| Configuration Type | PROPEL Module to MPO Connector |
| Cable Color | Yellow |
| Cable Type | Trunk Cable - LSZH Class B2ca |
| Interface, front | LC/UPC |
| Interface Feature, front | Duplex | Shuttered |
| Interface Color, front | Blue |
| Interface, rear | MPO-08/UPC Male |
| Interface Feature, rear | Key up/down | Pinned |
| Module Size, end A | 8 fiber |
| Module Size, end B | 8 fiber |
| Module Quantity, end A | 3 |
| Module Quantity, end B | 3 |
| Polarity | Method A |
| Total Fibers, quantity | 24 |
| Total Ports, quantity, front | 12 |
| Height | 11 mm | 0.433 in |
| Width | 98 mm | 3.858 in |
| Depth | 170 mm | 6.693 in |
| Breakout Length, end B | 12 in | 120 in | 33 in | 36 in | 48 in | 60 in | 72 in |
| Cable Assembly Length Range (m) | 1 – 400 |
| Cable Assembly Length Range (ft) | 2 – 999 |
| Click on image to enlarge. |
| Fiber Mode | Singlemode |
| Fiber Type | OS2 |
| Insertion Loss, maximum | 0.6 dB |
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
| Safety Standard | c-UL-us |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Fiber cabled module |
| Product Brand | Propel |
| Product Series | PPL |
| Ordering Note | For lengths greater than 999 ft (304 m), orders must be in meters | Maximum length is 400 meters |
| Configuration Type | PROPEL Module to MPO Connector |
| Cable Color | Yellow |
| Cable Type | Trunk Cable - LSZH Class B2ca |
| Interface, front | LC/UPC |
| Interface Feature, front | Duplex | Shuttered |
| Interface Color, front | Blue |
| Interface, rear | MPO-08/UPC Male |
| Interface Feature, rear | Key up/down | Pinned |
| Module Size, end A | 8 fiber |
| Module Size, end B | 8 fiber |
| Module Quantity, end A | 3 |
| Module Quantity, end B | 3 |
| Polarity | Method A |
| Total Fibers, quantity | 24 |
| Total Ports, quantity, front | 12 |
| Height | 11 mm | 0.433 in |
| Width | 98 mm | 3.858 in |
| Depth | 170 mm | 6.693 in |
| Breakout Length, end B | 12 in | 120 in | 33 in | 36 in | 48 in | 60 in | 72 in |
| Cable Assembly Length Range (m) | 1 – 400 |
| Cable Assembly Length Range (ft) | 2 – 999 |
| Click on image to enlarge. |
| Fiber Mode | Singlemode |
| Fiber Type | OS2 |
| Insertion Loss, maximum | 0.6 dB |
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
| Safety Standard | c-UL-us |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |