NG4access® MPO Module, multimode OM5, LC-MPO 2x12 fiber, ULL Polarity B, right exit (for MPO module)
Features and Benefits
                                - Offers the same craft-friendly interface for LC and SC connectors as the cabled module
 - Allow installers to connect an MPO trunk cable to turn up services in rapid installation applications
 
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber module | 
| Product Brand | NG4access® | 
| Product Series | NG4 | 
General Specifications
| Functionality | Breakout | 
| Application | NG4 MPO module | 
| Adapter Color | Lime green | 
| Adapters, quantity, front | 12 | 
| Body Style | Duplex | 
| Color, front | Black | 
| Color, housing | Black | 
| Color, rear | Black | 
| Interface, front | LC/UPC | 
| Interface, rear | MPO | 
| Polarity | Method B Enhanced (ULL) | 
| Total Fibers, quantity | 12 | 
| Total Ports, quantity, front | 24 | 
Dimensions
| Height | 13.21 mm | 0.52 in | 
| Width | 159.77 mm | 6.29 in | 
| Depth | 130.3 mm | 5.13 in | 
Outline Drawing
| Click on image to enlarge. | 
Optical Specifications
| Fiber Mode | Multimode | 
| Fiber Type | OM5 | 
Environmental Specifications
| Operating Temperature | -5 °C to +40 °C (+23 °F to +104 °F) | 
| Storage Temperature | -5 °C to +50 °C (+23 °F to +122 °F) | 
| Relative Humidity | Up to 85%, non-condensing | 
Packaging and Weights
| Packaging quantity | 1 | 
| Packaging Type | Bag | Carton | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                CHINA-ROHS
                                                                     | 
                                                            Above maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted | 
Product classification
| Regional Availability | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber module | 
| Product Brand | NG4access® | 
| Product Series | NG4 | 
General Specifications
| Functionality | Breakout | 
| Application | NG4 MPO module | 
| Adapter Color | Lime green | 
| Adapters, quantity, front | 12 | 
| Body Style | Duplex | 
| Color, front | Black | 
| Color, housing | Black | 
| Color, rear | Black | 
| Interface, front | LC/UPC | 
| Interface, rear | MPO | 
| Polarity | Method B Enhanced (ULL) | 
| Total Fibers, quantity | 12 | 
| Total Ports, quantity, front | 24 | 
Dimensions
| Height | 13.21 mm | 0.52 in | 
| Width | 159.77 mm | 6.29 in | 
| Depth | 130.3 mm | 5.13 in | 
Outline Drawing
| Click on image to enlarge. | 
Optical Specifications
| Fiber Mode | Multimode | 
| Fiber Type | OM5 | 
Environmental Specifications
| Operating Temperature | -5 °C to +40 °C (+23 °F to +104 °F) | 
| Storage Temperature | -5 °C to +50 °C (+23 °F to +122 °F) | 
| Relative Humidity | Up to 85%, non-condensing | 
Packaging and Weights
| Packaging quantity | 1 | 
| Packaging Type | Bag | Carton | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                        CHINA-ROHS
                                                                             | 
                                                                    Above maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Video
NG4access MPO Module Installation in Acces Tray
    
                    NG4access MPO Module Installation in Acces Tray
                Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Video
NG4access MPO Module Installation in Acces Tray
    
                    NG4access MPO Module Installation in Acces Tray
                Visio Stencil
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                            
                                    
                                                                                    
                            
                            
                            
                            
                            
                            
                            