LSA-PLUS® Distribution Box, for up to 5 10-pair Series 2 modules
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Copper distribution box |
| Product Brand | LSA-PLUS® |
| Product Series | LSA-PLUS |
General Specifications
| Functionality | Connecting |
| Access | Front |
| Cable Entry Location | Bottom |
| Cable Ports, quantity | 8 |
| Compatible Interface | LSA-PLUS |
| Enclosure Color | Gray |
| Front Cover Type | Hinged with lock |
| Interface | Unloaded |
| Mounting | Wall |
Dimensions
| Height | 210 mm | 8.268 in |
| Width | 191 mm | 7.52 in |
| Depth | 108 mm | 4.252 in |
Material Specifications
| Enclosure Material Type | LSZH thermoplastic |
Environmental Specifications
| Environmental Space | Outdoor |
| Flammability Rating | UL 94 V-0 |
| Qualification Standards | IEC 60529, IP54 | IEC 60529, IP64 with optional sealing |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | Copper distribution box |
| Product Brand | LSA-PLUS® |
| Product Series | LSA-PLUS |
General Specifications
| Functionality | Connecting |
| Access | Front |
| Cable Entry Location | Bottom |
| Cable Ports, quantity | 8 |
| Compatible Interface | LSA-PLUS |
| Enclosure Color | Gray |
| Front Cover Type | Hinged with lock |
| Interface | Unloaded |
| Mounting | Wall |
Dimensions
| Height | 210 mm | 8.268 in |
| Width | 191 mm | 7.52 in |
| Depth | 108 mm | 4.252 in |
Material Specifications
| Enclosure Material Type | LSZH thermoplastic |
Environmental Specifications
| Environmental Space | Outdoor |
| Flammability Rating | UL 94 V-0 |
| Qualification Standards | IEC 60529, IP54 | IEC 60529, IP64 with optional sealing |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
