Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Ultra Low Loss OM4 MPO8 Unpinned to LC/UPC Uniboot 12-Fiber Low Smoke Zero Halogen/Riser Array Cord
Configure and display product variants of URXMPLUF2 by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
| Part Number | Jacket Color | Breakout Length/Option | Cord Length | ||
|---|---|---|---|---|---|
| No configured items found. | |||||
| Regional Availability | Europe | Middle East/Africa | North America |
| Portfolio | CommScope® |
| Product Type | Fiber array cable assembly |
| Product Brand | SYSTIMAX ULL |
| Ordering Note | For additional jacket colors, please contact a CommScope Sales Representative | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration |
| Color, boot A | Gray |
| Color, connector A | Aqua |
| Color, boot B | Aqua |
| Color, connector B | Black |
| Construction Type | Stranded |
| Furcation Color | Aqua |
| Interface, Connector A | MPO-12/UPC Female |
| Interface, Connector B | LC/UPC |
| Interface Feature, connector B | Uniboot |
| Jacket Color | Aqua |
| Polarity | Method B Enhanced (ULL) |
| Fibers per Subunit, quantity | 8 |
| Total Fibers, quantity | 12 |
| Breakout Length | 12 in | 24 in | 36 in | 48 in | 60 in | 72 in |
| Cable Assembly Length Range (m) | 1 – 304 |
| Cable Assembly Length Range (ft) | 2 – 999 |
| Click on image to enlarge. |
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 4.40 lb @ 90 ° |
| Fiber Mode | Multimode |
| Fiber Type | OM4, LazrSPEED® |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Indoor | Low Smoke Zero Halogen (LSZH) |
| Regional Availability | Europe | Middle East/Africa | North America |
| Portfolio | CommScope® |
| Product Type | Fiber array cable assembly |
| Product Brand | SYSTIMAX ULL |
| Ordering Note | For additional jacket colors, please contact a CommScope Sales Representative | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration |
| Color, boot A | Gray |
| Color, connector A | Aqua |
| Color, boot B | Aqua |
| Color, connector B | Black |
| Construction Type | Stranded |
| Furcation Color | Aqua |
| Interface, Connector A | MPO-12/UPC Female |
| Interface, Connector B | LC/UPC |
| Interface Feature, connector B | Uniboot |
| Jacket Color | Aqua |
| Polarity | Method B Enhanced (ULL) |
| Fibers per Subunit, quantity | 8 |
| Total Fibers, quantity | 12 |
| Breakout Length | 12 in | 24 in | 36 in | 48 in | 60 in | 72 in |
| Cable Assembly Length Range (m) | 1 – 304 |
| Cable Assembly Length Range (ft) | 2 – 999 |
| Click on image to enlarge. |
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 4.40 lb @ 90 ° |
| Fiber Mode | Multimode |
| Fiber Type | OM4, LazrSPEED® |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Indoor | Low Smoke Zero Halogen (LSZH) |