300001720379 | FPM-07/7-AC015M-39/60
- Available in:
- Latin America
- North America
Fiber Optic Patch Cord, Multi-fiber, Singlemode, 2 fibers, SC/UPC to SC/UPC, yellow, 15 m
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Latin America | North America | 
| Product Type | Fiber distribution cable assembly | 
| Product Series | FPM | 
General Specifications
| Connector A, quantity | 2 | 
| Color, boot A | Blue | 
| Color, connector A | Blue | 
| Connector B, quantity | 2 | 
| Color, boot B | Blue | 
| Color, connector B | Blue | 
| Construction Type | Stranded | 
| Interface, Connector A | SC/UPC | 
| Interface, Connector B | SC/UPC | 
| Jacket Color | Yellow | 
| Total Fibers, quantity | 2 | 
Dimensions
| Breakout Length, connector A | 990.6 mm | 39 in | 
| Breakout Length, connector B | 1524 mm | 60 in | 
| Cord Length | 15 m | 49.213 ft | 
Optical Specifications
| Fiber Mode | Singlemode | 
| Fiber Type | OS2 | 
| Insertion Loss, maximum, connector A | 0.2 dB | 
| Insertion Loss, maximum, connector B | 0.2 dB | 
| Return Loss, minimum, connector A | 57 dB | 
| Return Loss, minimum, connector B | 57 dB | 
Environmental Specifications
| Environmental Space | Plenum | 
Packaging and Weights
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted | 
Product classification
| Regional Availability | Latin America | North America | 
| Product Type | Fiber distribution cable assembly | 
| Product Series | FPM | 
General Specifications
| Connector A, quantity | 2 | 
| Color, boot A | Blue | 
| Color, connector A | Blue | 
| Connector B, quantity | 2 | 
| Color, boot B | Blue | 
| Color, connector B | Blue | 
| Construction Type | Stranded | 
| Interface, Connector A | SC/UPC | 
| Interface, Connector B | SC/UPC | 
| Jacket Color | Yellow | 
| Total Fibers, quantity | 2 | 
Dimensions
| Breakout Length, connector A | 990.6 mm | 39 in | 
| Breakout Length, connector B | 1524 mm | 60 in | 
| Cord Length | 15 m | 49.213 ft | 
Optical Specifications
| Fiber Mode | Singlemode | 
| Fiber Type | OS2 | 
| Insertion Loss, maximum, connector A | 0.2 dB | 
| Insertion Loss, maximum, connector B | 0.2 dB | 
| Return Loss, minimum, connector A | 57 dB | 
| Return Loss, minimum, connector B | 57 dB | 
Environmental Specifications
| Environmental Space | Plenum | 
Packaging and Weights
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted | 
                                    Documentation & Downloads
                                    
                                
                                Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                    