300001761471 | FPM-07/7-AT048M-25/60
- Available in:
- Latin America
- North America
Fiber Optic Patch Cord, OS2, SC/UPC-SC/UPC, 24F RBR, 2.0 mm subunits, 48 m, yellow, 25"/60" breakouts
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Latin America | North America | 
| Product Type | Fiber distribution cable assembly | 
| Product Series | FPM | 
General Specifications
| Connector A, quantity | 24 | 
| Color, boot A | Blue | 
| Color, connector A | Blue | 
| Connector B, quantity | 24 | 
| Color, boot B | Blue | 
| Color, connector B | Blue | 
| Construction Type | Stranded | 
| Interface, Connector A | SC/UPC | 
| Interface, Connector B | SC/UPC | 
| Jacket Color | Yellow | 
| Total Fibers, quantity | 24 | 
Dimensions
| Breakout Length, connector A | 635 mm | 25 in | 
| Breakout Length, connector B | 1524 mm | 60 in | 
| Cord Length | 48 m | 157.48 ft | 
Optical Specifications
| Fiber Mode | Singlemode | 
| Fiber Type | OS2 | 
| Insertion Loss, maximum, connector A | 0.2 dB | 
| Insertion Loss, maximum, connector B | 0.2 dB | 
| Return Loss, minimum, connector A | 57 dB | 
| Return Loss, minimum, connector B | 57 dB | 
Environmental Specifications
| Environmental Space | Plenum | 
Packaging and Weights
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted | 
Product classification
| Regional Availability | Latin America | North America | 
| Product Type | Fiber distribution cable assembly | 
| Product Series | FPM | 
General Specifications
| Connector A, quantity | 24 | 
| Color, boot A | Blue | 
| Color, connector A | Blue | 
| Connector B, quantity | 24 | 
| Color, boot B | Blue | 
| Color, connector B | Blue | 
| Construction Type | Stranded | 
| Interface, Connector A | SC/UPC | 
| Interface, Connector B | SC/UPC | 
| Jacket Color | Yellow | 
| Total Fibers, quantity | 24 | 
Dimensions
| Breakout Length, connector A | 635 mm | 25 in | 
| Breakout Length, connector B | 1524 mm | 60 in | 
| Cord Length | 48 m | 157.48 ft | 
Optical Specifications
| Fiber Mode | Singlemode | 
| Fiber Type | OS2 | 
| Insertion Loss, maximum, connector A | 0.2 dB | 
| Insertion Loss, maximum, connector B | 0.2 dB | 
| Return Loss, minimum, connector A | 57 dB | 
| Return Loss, minimum, connector B | 57 dB | 
Environmental Specifications
| Environmental Space | Plenum | 
Packaging and Weights
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                    