700009749 | N-012-DS-5L-FSUAQ/D
Base Product: N-DS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Fiber indoor cable, LazrSPEED® Low Smoke Zero Halogen Riser Distribution, 12 fiber single-unit, Multimode OM3, Feet jacket marking, Aqua jacket color, Dca flame rating
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber indoor cable | 
| Product Series | N-DS | 
General Specifications
| Cable Type | Distribution | 
| Construction Type | Non-armored | 
| Subunit Type | Gel-free | 
| Jacket Color | Aqua | 
| Jacket Marking | Feet | 
| Total Fiber Count | 12 | 
Dimensions
| Diameter Over Jacket | 6.07 mm | 0.239 in | 
Representative Image
| Click on image to enlarge. | 
Mechanical Specifications
| Minimum Bend Radius, loaded | 91 mm | 3.583 in | 
| Minimum Bend Radius, unloaded | 61 mm | 2.402 in | 
| Tensile Load, long term, maximum | 200 N | 44.962 lbf | 
| Tensile Load, short term, maximum | 667 N | 149.948 lbf | 
| Compression | 10 N/mm | 57.101 lbf/in | 
| Compression Test Method | FOTP-41 | IEC 60794-1 E3 | 
| Flex | 100 cycles | 
| Flex Test Method | FOTP-104 | IEC 60794-1 E6 | 
| Impact | 2.94 N-m | 26.021 in lb | 
| Impact Test Method | FOTP-25 | IEC 60794-1 E4 | 
| Strain | See long and short term tensile loads | 
| Strain Test Method | FOTP-33 | IEC 60794-1 E1 | 
| Twist | 10 cycles | 
| Twist Test Method | FOTP-85 | IEC 60794-1 E7 | 
| Vertical Rise, maximum | 500 m | 1640.42 ft | 
Optical Specifications
| Fiber Type | OM3, LazrSPEED® 300 | 
Environmental Specifications
| Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) | 
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) | 
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Cable Qualification Standards | ANSI/ICEA S-83-596 | Telcordia GR-409 | 
| EN50575 CPR Cable EuroClass Fire Performance | Dca | 
| EN50575 CPR Cable EuroClass Smoke Rating | s1a | 
| EN50575 CPR Cable EuroClass Droplets Rating | d1 | 
| EN50575 CPR Cable EuroClass Acidity Rating | a2 | 
| Environmental Space | Low Smoke Zero Halogen (LSZH) | Riser | 
| Flame Test Listing | NEC OFNR-ST1 (ETL) and c(ETL) | 
| Flame Test Method | IEC 60332-3 | IEC 60754-2 | IEC 61034-2 | UL 1666 | UL 1685 | 
Environmental Test Specifications
| Heat Age | -20 °C to +85 °C (-4 °F to +185 °F) | 
| Heat Age Test Method | IEC 60794-1 F9 | 
| Low High Bend | -10 °C to +60 °C (+14 °F to +140 °F) | 
| Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 | 
| Temperature Cycle | -20 °C to +70 °C (-4 °F to +158 °F) | 
| Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 | 
Packaging and Weights
| Cable weight | 34 kg/km | 22.847 lb/kft | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CENELEC   | EN 50575 compliant, Declaration of Performance (DoP) available | 
| CHINA-ROHS   | Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber indoor cable | 
| Product Series | N-DS | 
General Specifications
| Cable Type | Distribution | 
| Construction Type | Non-armored | 
| Subunit Type | Gel-free | 
| Jacket Color | Aqua | 
| Jacket Marking | Feet | 
| Total Fiber Count | 12 | 
Dimensions
| Diameter Over Jacket | 6.07 mm | 0.239 in | 
Representative Image
| Click on image to enlarge. | 
Mechanical Specifications
| Minimum Bend Radius, loaded | 91 mm | 3.583 in | 
| Minimum Bend Radius, unloaded | 61 mm | 2.402 in | 
| Tensile Load, long term, maximum | 200 N | 44.962 lbf | 
| Tensile Load, short term, maximum | 667 N | 149.948 lbf | 
| Compression | 10 N/mm | 57.101 lbf/in | 
| Compression Test Method | FOTP-41 | IEC 60794-1 E3 | 
| Flex | 100 cycles | 
| Flex Test Method | FOTP-104 | IEC 60794-1 E6 | 
| Impact | 2.94 N-m | 26.021 in lb | 
| Impact Test Method | FOTP-25 | IEC 60794-1 E4 | 
| Strain | See long and short term tensile loads | 
| Strain Test Method | FOTP-33 | IEC 60794-1 E1 | 
| Twist | 10 cycles | 
| Twist Test Method | FOTP-85 | IEC 60794-1 E7 | 
| Vertical Rise, maximum | 500 m | 1640.42 ft | 
Optical Specifications
| Fiber Type | OM3, LazrSPEED® 300 | 
Environmental Specifications
| Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) | 
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) | 
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Cable Qualification Standards | ANSI/ICEA S-83-596 | Telcordia GR-409 | 
| EN50575 CPR Cable EuroClass Fire Performance | Dca | 
| EN50575 CPR Cable EuroClass Smoke Rating | s1a | 
| EN50575 CPR Cable EuroClass Droplets Rating | d1 | 
| EN50575 CPR Cable EuroClass Acidity Rating | a2 | 
| Environmental Space | Low Smoke Zero Halogen (LSZH) | Riser | 
| Flame Test Listing | NEC OFNR-ST1 (ETL) and c(ETL) | 
| Flame Test Method | IEC 60332-3 | IEC 60754-2 | IEC 61034-2 | UL 1666 | UL 1685 | 
Environmental Test Specifications
| Heat Age | -20 °C to +85 °C (-4 °F to +185 °F) | 
| Heat Age Test Method | IEC 60794-1 F9 | 
| Low High Bend | -10 °C to +60 °C (+14 °F to +140 °F) | 
| Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 | 
| Temperature Cycle | -20 °C to +70 °C (-4 °F to +158 °F) | 
| Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 | 
Packaging and Weights
| Cable weight | 34 kg/km | 22.847 lb/kft | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CENELEC   | EN 50575 compliant, Declaration of Performance (DoP) available | 
| CHINA-ROHS   | Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Declaration of Performance
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Compliance Documentation
Product Specification
Product Sustainability
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                     
                                                                                     
                            