Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
460125768
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
TeraSPEED® Pre-Radiused SC Connector for 1.6 mm Fiber Cordage, Duplex, Singlemode
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
| Product Brand | TeraSPEED® |
General Specifications
| Body Style | Duplex |
| Color | Blue |
| Ferrule Geometry | Pre-radiused |
| Interface | SC/UPC |
Dimensions
| Length | 56 mm | 2.205 in |
| Compatible Cable Diameter | 1.6 mm | 0.063 in |
Material Specifications
| Ferrule Material | Zirconia |
Mechanical Specifications
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° |
Optical Specifications
| Fiber Type | G.652.D and G.657.A1, TeraSPEED® | OS2 |
| Insertion Loss Change, mating | 0.3 dB |
| Optical Components Standard | ANSI/TIA-568-C.3 |
| Insertion Loss Change, temperature | 0.3 dB |
| Insertion Loss, typical | 0.3 dB |
| Return Loss, minimum | 55 dB |
Packaging and Weights
| Packaging quantity | 2 |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
| Product Brand | TeraSPEED® |
General Specifications
| Body Style | Duplex |
| Color | Blue |
| Ferrule Geometry | Pre-radiused |
| Interface | SC/UPC |
Dimensions
| Length | 56 mm | 2.205 in |
| Compatible Cable Diameter | 1.6 mm | 0.063 in |
Material Specifications
| Ferrule Material | Zirconia |
Mechanical Specifications
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° |
Optical Specifications
| Fiber Type | G.652.D and G.657.A1, TeraSPEED® | OS2 |
| Insertion Loss Change, mating | 0.3 dB |
| Optical Components Standard | ANSI/TIA-568-C.3 |
| Insertion Loss Change, temperature | 0.3 dB |
| Insertion Loss, typical | 0.3 dB |
| Return Loss, minimum | 55 dB |
Packaging and Weights
| Packaging quantity | 2 |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
