Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
LazrSPEED®, OptiSPEED® Pre-Radiused LC Connector simplex for 1.6 mm Fiber, multimode
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
Body Style | Simplex |
Color | Beige |
Ferrule Geometry | Pre-radiused |
Interface | LC/UPC |
Length | 50.3 mm | 1.98 in |
Compatible Cable Diameter | 1.6 mm | 0.063 in |
Ferrule Material | Zirconia |
Cable Retention Strength, maximum | 11.24 lb @ 0 ° |
Fiber Mode | Multimode |
Insertion Loss Change, mating | 0.3 dB |
Optical Components Standard | ANSI/TIA-568-C.3 |
Insertion Loss Change, temperature | 0.3 dB |
Insertion Loss, typical | 0.17 dB |
Return Loss, minimum | 20 dB |
Packaging quantity | 1 |
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
Body Style | Simplex |
Color | Beige |
Ferrule Geometry | Pre-radiused |
Interface | LC/UPC |
Length | 50.3 mm | 1.98 in |
Compatible Cable Diameter | 1.6 mm | 0.063 in |
Ferrule Material | Zirconia |
Cable Retention Strength, maximum | 11.24 lb @ 0 ° |
Fiber Mode | Multimode |
Insertion Loss Change, mating | 0.3 dB |
Optical Components Standard | ANSI/TIA-568-C.3 |
Insertion Loss Change, temperature | 0.3 dB |
Insertion Loss, typical | 0.17 dB |
Return Loss, minimum | 20 dB |
Packaging quantity | 1 |
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |