Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Behind The Wall Pre-Radiused LC Connector for 0.9 mm Fiber, multimode, 1000 bulk pack
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
Product Brand | LazrSPEED® | OptiSPEED® |
Body Style | BTW |
Color | Beige |
Ferrule Geometry | Pre-radiused |
Interface | LC/UPC |
Length | 32 mm | 1.26 in |
Compatible Cable Diameter | 0.9 mm | 0.035 in |
Ferrule Material | Zirconia |
Cable Retention Strength, maximum | 1.00 lb @ 0 ° |
Fiber Mode | Multimode |
Insertion Loss Change, mating | 0.3 dB |
Optical Components Standard | ANSI/TIA-568-C.3 |
Insertion Loss Change, temperature | 0.3 dB |
Insertion Loss, typical | 0.17 dB |
Return Loss, minimum | 20 dB |
Packaging quantity | 1000 |
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
Product Brand | LazrSPEED® | OptiSPEED® |
Body Style | BTW |
Color | Beige |
Ferrule Geometry | Pre-radiused |
Interface | LC/UPC |
Length | 32 mm | 1.26 in |
Compatible Cable Diameter | 0.9 mm | 0.035 in |
Ferrule Material | Zirconia |
Cable Retention Strength, maximum | 1.00 lb @ 0 ° |
Fiber Mode | Multimode |
Insertion Loss Change, mating | 0.3 dB |
Optical Components Standard | ANSI/TIA-568-C.3 |
Insertion Loss Change, temperature | 0.3 dB |
Insertion Loss, typical | 0.17 dB |
Return Loss, minimum | 20 dB |
Packaging quantity | 1000 |
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |