Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760117903 | MFC-LCF-09-6X QWIK II™ LC
Base Product: QWIK-II
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Qwik II® Field Installable LC Connector, OM1, Beige, for 250/900um, single pack
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
| Product Brand | OptiSPEED® | Qwik II® |
| Product Series | Qwik II |
General Specifications
| Body Style | BTW |
| Color, boot | Black |
| Color, housing | Beige |
| Ferrule Geometry | Factory polished |
| Interface | LC/UPC |
| Interface Feature | Field Installable | Mechanical splice |
Dimensions
| Length | 42.6 mm | 1.677 in |
| Compatible Cable Diameter | 0.9 mm | 0.035 in | 0.25 mm | 0.01 in |
Material Specifications
| Ferrule Material | Zirconia |
Mechanical Specifications
| Cable Retention Strength, maximum | 1.00 lb @ 0 ° |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM1 |
| Insertion Loss Change, mating | 0.2 dB |
| Optical Components Standard | ANSI/TIA-568. 3-D |
| Insertion Loss Change, temperature | 0.3 dB |
| Insertion Loss, maximum | 0.5 dB |
| Insertion Loss, typical | 0.1 dB |
| Return Loss, minimum | 20 dB |
Environmental Specifications
| Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
| Product Brand | OptiSPEED® | Qwik II® |
| Product Series | Qwik II |
General Specifications
| Body Style | BTW |
| Color, boot | Black |
| Color, housing | Beige |
| Ferrule Geometry | Factory polished |
| Interface | LC/UPC |
| Interface Feature | Field Installable | Mechanical splice |
Dimensions
| Length | 42.6 mm | 1.677 in |
| Compatible Cable Diameter | 0.9 mm | 0.035 in | 0.25 mm | 0.01 in |
Material Specifications
| Ferrule Material | Zirconia |
Mechanical Specifications
| Cable Retention Strength, maximum | 1.00 lb @ 0 ° |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM1 |
| Insertion Loss Change, mating | 0.2 dB |
| Optical Components Standard | ANSI/TIA-568. 3-D |
| Insertion Loss Change, temperature | 0.3 dB |
| Insertion Loss, maximum | 0.5 dB |
| Insertion Loss, typical | 0.1 dB |
| Return Loss, minimum | 20 dB |
Environmental Specifications
| Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Video
Qwik II Termination with 900um Fiber - 760248225
Qwik II Termination with 900um Fiber - 760248225
Qwik II Termination with Premium Toolkit and 250um Fiber - 760248225
Qwik II Termination with Premium Toolkit and 900um Fanout/Breakout Fiber - 760248225
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Qwik II Termination with 900um Fiber - 760248225
Qwik II Termination with 900um Fiber - 760248225
Qwik II Termination with Premium Toolkit and 250um Fiber - 760248225
Qwik II Termination with Premium Toolkit and 900um Fanout/Breakout Fiber - 760248225
Warranty
Other Ways to Browse
