760117960 | MFC-SCF-09-6X QWIK II™ SC
Base Product: QWIK-II
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Qwik II® Field Installable SC Connector, OM1, Beige, for 250/900um, single pack
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber connector | 
| Product Brand | OptiSPEED® | Qwik II® | 
| Product Series | Qwik II | 
General Specifications
| Body Style | BTW | 
| Color, boot | Black | 
| Color, housing | Beige | 
| Ferrule Geometry | Factory polished | 
| Interface | SC/UPC | 
| Interface Feature | Field Installable | Mechanical splice | 
Dimensions
| Length | 50.2 mm | 1.976 in | 
| Compatible Cable Diameter | 0.9 mm | 0.035 in | 0.25 mm | 0.01 in | 
Material Specifications
| Ferrule Material | Zirconia | 
Mechanical Specifications
| Cable Retention Strength, maximum | 1.00 lb @ 0 ° | 
Optical Specifications
| Fiber Mode | Multimode | 
| Fiber Type | OM1 | 
| Insertion Loss Change, mating | 0.3 dB | 
| Optical Components Standard | ANSI/TIA-568. 3-D | 
| Insertion Loss Change, temperature | 0.3 dB | 
| Insertion Loss, maximum | 0.5 dB | 
| Insertion Loss, typical | 0.1 dB | 
| Return Loss, minimum | 20 dB | 
Environmental Specifications
| Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) | 
Packaging and Weights
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber connector | 
| Product Brand | OptiSPEED® | Qwik II® | 
| Product Series | Qwik II | 
General Specifications
| Body Style | BTW | 
| Color, boot | Black | 
| Color, housing | Beige | 
| Ferrule Geometry | Factory polished | 
| Interface | SC/UPC | 
| Interface Feature | Field Installable | Mechanical splice | 
Dimensions
| Length | 50.2 mm | 1.976 in | 
| Compatible Cable Diameter | 0.9 mm | 0.035 in | 0.25 mm | 0.01 in | 
Material Specifications
| Ferrule Material | Zirconia | 
Mechanical Specifications
| Cable Retention Strength, maximum | 1.00 lb @ 0 ° | 
Optical Specifications
| Fiber Mode | Multimode | 
| Fiber Type | OM1 | 
| Insertion Loss Change, mating | 0.3 dB | 
| Optical Components Standard | ANSI/TIA-568. 3-D | 
| Insertion Loss Change, temperature | 0.3 dB | 
| Insertion Loss, maximum | 0.5 dB | 
| Insertion Loss, typical | 0.1 dB | 
| Return Loss, minimum | 20 dB | 
Environmental Specifications
| Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) | 
Packaging and Weights
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Specification
Video
Qwik II Termination with 900um Fiber - 760248225
     
                    Qwik II Termination with 900um Fiber - 760248225
                 
                    Qwik II Termination with Premium Toolkit and 250um Fiber - 760248225
                 
                    Qwik II Termination with Premium Toolkit and 900um Fanout/Breakout Fiber - 760248225
                Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Qwik II Termination with 900um Fiber - 760248225
     
                    Qwik II Termination with 900um Fiber - 760248225
                 
                    Qwik II Termination with Premium Toolkit and 250um Fiber - 760248225
                 
                    Qwik II Termination with Premium Toolkit and 900um Fanout/Breakout Fiber - 760248225
                Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                             
                             
                             
                             
                             
                             
                             
                             
                             
                             
                             
                             
                             
                             
                            