760250081
- Available in:
- India
SC/APC FTTH Field-Installable Connector 2 x 3
Features and Benefits
- Connector installation does not require epoxy, polishing, fusion splicing or any special tools
- Quick and easy installation (<180s)
- Re-usable design (up to five times)
- Mates with standard SC/APC adapter
- Cable Size & Type: 3.0 x 2.0 mm Drop Cable, 3mm/2mm Round Fiber Cable
Specifications
Product classification
| Regional Availability | India |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
General Specifications
| Application | Fiber to the Home (FTTx) Networks |
| Body Style | Simplex |
| Color | Green |
| Color, boot | Black |
| Ferrule Geometry | Factory polished |
| Interface | SC/APC |
| Interface Feature | Field Installable | Mechanical splice |
Dimensions
| Length | 51 mm | 2.008 in |
| Compatible Cable Diameter | 3 mm | 0.118 in | 2 mm | 0.079 in |
Material Specifications
| Ferrule Material | Zirconia |
Mechanical Specifications
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° |
| Mating Durability, maximum | 0.2 dB @ 500 cycles |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | OS2 |
| Insertion Loss, maximum | 0.4 dB |
| Insertion Loss, typical | 0.25 dB |
| Return Loss, minimum | 55 dB |
Environmental Specifications
| Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
| Storage Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Packaging and Weights
| Included | One Installation manual with every 50 connectors | Two dry cleaning wipes with each connector | Two plastic molded fiber strip length measurement tool with every 100 connectors (compatible to most cleavers in the market) |
| Packaging quantity | 100 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | India |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
General Specifications
| Application | Fiber to the Home (FTTx) Networks |
| Body Style | Simplex |
| Color | Green |
| Color, boot | Black |
| Ferrule Geometry | Factory polished |
| Interface | SC/APC |
| Interface Feature | Field Installable | Mechanical splice |
Dimensions
| Length | 51 mm | 2.008 in |
| Compatible Cable Diameter | 3 mm | 0.118 in | 2 mm | 0.079 in |
Material Specifications
| Ferrule Material | Zirconia |
Mechanical Specifications
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° |
| Mating Durability, maximum | 0.2 dB @ 500 cycles |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | OS2 |
| Insertion Loss, maximum | 0.4 dB |
| Insertion Loss, typical | 0.25 dB |
| Return Loss, minimum | 55 dB |
Environmental Specifications
| Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
| Storage Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Packaging and Weights
| Included | One Installation manual with every 50 connectors | Two dry cleaning wipes with each connector | Two plastic molded fiber strip length measurement tool with every 100 connectors (compatible to most cleavers in the market) |
| Packaging quantity | 100 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
