860637445
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
LC/APC Connector, Singlemode, Green
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
General Specifications
| Color, boot | Green |
| Color, housing | Green |
| Interface | LC/APC |
Dimensions
| Length | 41.6 mm | 1.638 in |
| Compatible Cable Diameter | 2 mm | 0.079 in | 1.6 mm | 0.063 in |
Material Specifications
| Ferrule Material | Zirconia |
Mechanical Specifications
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° |
Optical Specifications
| Fiber Mode | Singlemode |
| Insertion Loss Change, mating | 0.2 dB |
| Optical Components Standard | ANSI/TIA-568. 3-D | IEC 61753-1 |
| Insertion Loss Change, temperature | 0.2 dB |
| Insertion Loss, maximum | 0.34 dB |
| Insertion Loss, typical | 0.2 dB |
| Insertion Loss, ULL, maximum | 0.34 dB |
| Return Loss, minimum | 65 dB |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
General Specifications
| Color, boot | Green |
| Color, housing | Green |
| Interface | LC/APC |
Dimensions
| Length | 41.6 mm | 1.638 in |
| Compatible Cable Diameter | 2 mm | 0.079 in | 1.6 mm | 0.063 in |
Material Specifications
| Ferrule Material | Zirconia |
Mechanical Specifications
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° |
Optical Specifications
| Fiber Mode | Singlemode |
| Insertion Loss Change, mating | 0.2 dB |
| Optical Components Standard | ANSI/TIA-568. 3-D | IEC 61753-1 |
| Insertion Loss Change, temperature | 0.2 dB |
| Insertion Loss, maximum | 0.34 dB |
| Insertion Loss, typical | 0.2 dB |
| Insertion Loss, ULL, maximum | 0.34 dB |
| Return Loss, minimum | 65 dB |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
