Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
LC UniBoot 1.5 mm Multimode Lime green LC UNIBOOT duplex connector
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
| Product Brand | LazrSPEED® | SYSTIMAX ULL |
| Product Series | Uniboot |
| Body Style | Duplex |
| Color, boot | Lime green |
| Color, housing | Black |
| Interface | LC/UPC |
| Interface Feature | Uniboot |
| Compatible Cable Diameter | 1.5 mm | 0.059 in |
| Ferrule Material | Zirconia |
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 4.40 lb @ 90 ° |
| Fiber Mode | Multimode |
| Fiber Type | OM5, LazrSPEED® |
| Insertion Loss Change, mating | 0.3 dB |
| Optical Components Standard | ANSI/TIA-568-C.3 |
| Insertion Loss, maximum | 0.1 dB |
| Insertion Loss, ULL, maximum | 0.15 dB |
| Insertion Loss, ULL, typical | 0.13 dB |
| Return Loss, minimum | 35 dB |
| Packaging quantity | 1 |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
| Product Brand | LazrSPEED® | SYSTIMAX ULL |
| Product Series | Uniboot |
| Body Style | Duplex |
| Color, boot | Lime green |
| Color, housing | Black |
| Interface | LC/UPC |
| Interface Feature | Uniboot |
| Compatible Cable Diameter | 1.5 mm | 0.059 in |
| Ferrule Material | Zirconia |
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 4.40 lb @ 90 ° |
| Fiber Mode | Multimode |
| Fiber Type | OM5, LazrSPEED® |
| Insertion Loss Change, mating | 0.3 dB |
| Optical Components Standard | ANSI/TIA-568-C.3 |
| Insertion Loss, maximum | 0.1 dB |
| Insertion Loss, ULL, maximum | 0.15 dB |
| Insertion Loss, ULL, typical | 0.13 dB |
| Return Loss, minimum | 35 dB |
| Packaging quantity | 1 |