Fiber Optic Adapter Pack, SC, 6 ports, snap-in, black
Specifications
Product classification
| Regional Availability | Asia | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Fiber adapter pack |
General Specifications
| Adapter Color | Beige |
| Adapters, quantity, front | 3 |
| Body Style | Duplex | Straight orientation |
| Color, front | Black |
| Interface | SC/UPC |
| Total Ports, quantity, front | 6 |
Dimensions
| Height | 29.21 mm | 1.15 in |
| Width | 129.54 mm | 5.1 in |
Optical Specifications
| Fiber Mode | Multimode |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Fiber adapter pack |
General Specifications
| Adapter Color | Beige |
| Adapters, quantity, front | 3 |
| Body Style | Duplex | Straight orientation |
| Color, front | Black |
| Interface | SC/UPC |
| Total Ports, quantity, front | 6 |
Dimensions
| Height | 29.21 mm | 1.15 in |
| Width | 129.54 mm | 5.1 in |
Optical Specifications
| Fiber Mode | Multimode |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse
