760026369 | 1000-8LC-SPLX-00
Base Product: LGX/1000-ADAPTER-PACKS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
1000-type Adapter Pack, unpopulated, accepts 8 simplex LC adapters
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter pack, unloaded |
| Product Series | 1000-style |
General Specifications
| Application | Used in conjunction with G2 1U, 2U and 4U adapter panel shelves, surface mount and raised floor enclosures |
| Adapter Color | None |
| Adapter Cutout, quantity | 8 |
| Adapters, quantity | 0 |
| Body Style | Simplex |
| Interface Feature | Unloaded |
| Pigtails Included, quantity | 0 |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter pack, unloaded |
| Product Series | 1000-style |
General Specifications
| Application | Used in conjunction with G2 1U, 2U and 4U adapter panel shelves, surface mount and raised floor enclosures |
| Adapter Color | None |
| Adapter Cutout, quantity | 8 |
| Adapters, quantity | 0 |
| Body Style | Simplex |
| Interface Feature | Unloaded |
| Pigtails Included, quantity | 0 |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
