760027441 | PNL-BK-024-MFA-LC02-BG-SHUTTERED
Base Product: LGX/1000-ADAPTER-PACKS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Adapter Pack, 1000-type, with 12 OptiSPEED® Multimode duplex LC adapters, beige
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter pack |
| Product Brand | OptiSPEED® |
| Product Series | 1000-style |
General Specifications
| Application | Used in conjunction with G2 1U, 2U and 4U adapter panel shelves, surface mount and raised floor enclosures |
| Adapter Color | Beige |
| Adapter Cutout, quantity | 24 |
| Adapters, quantity | 12 |
| Body Style | Duplex |
| Interface | LC/UPC |
| Pigtails Included, quantity | 0 |
| Shuttered | Yes |
Optical Specifications
| Fiber Mode | Multimode |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter pack |
| Product Brand | OptiSPEED® |
| Product Series | 1000-style |
General Specifications
| Application | Used in conjunction with G2 1U, 2U and 4U adapter panel shelves, surface mount and raised floor enclosures |
| Adapter Color | Beige |
| Adapter Cutout, quantity | 24 |
| Adapters, quantity | 12 |
| Body Style | Duplex |
| Interface | LC/UPC |
| Pigtails Included, quantity | 0 |
| Shuttered | Yes |
Optical Specifications
| Fiber Mode | Multimode |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
