Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Base Product: LGX/1000-ADAPTER-PACKS
Adapter Pack, Black, 1000-Type, with 12 TeraSPEED® Singlemode duplex LC/APC Adapters, green, shuttered
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter pack |
| Product Brand | TeraSPEED® |
| Product Series | 1000-style |
| Application | Used in conjunction with G2 1U, 2U and 4U adapter panel shelves, surface mount and raised floor enclosures | Used in conjunction with panels and enclosures (rack, wall, and floor mount) that accept 1000 style panels |
| Adapter Color | Green |
| Adapter Cutout, quantity | 24 |
| Adapters, quantity | 12 |
| Body Style | Duplex |
| Interface | LC/APC |
| Pigtails Included, quantity | 0 |
| Shuttered | Yes |
| Total Ports, quantity | 12 |
| Fiber Mode | Singlemode |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter pack |
| Product Brand | TeraSPEED® |
| Product Series | 1000-style |
| Application | Used in conjunction with G2 1U, 2U and 4U adapter panel shelves, surface mount and raised floor enclosures | Used in conjunction with panels and enclosures (rack, wall, and floor mount) that accept 1000 style panels |
| Adapter Color | Green |
| Adapter Cutout, quantity | 24 |
| Adapters, quantity | 12 |
| Body Style | Duplex |
| Interface | LC/APC |
| Pigtails Included, quantity | 0 |
| Shuttered | Yes |
| Total Ports, quantity | 12 |
| Fiber Mode | Singlemode |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |