Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760056077 | RFE-PNL-8-MPO
Base Product: LGX/1000-ADAPTER-PACKS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
ReadyPATCH® Adapter Pack, Black, 1000-Type, with 8 12 fiber MPO adapters
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter pack |
| Product Brand | LazrSPEED® |
| Product Series | 1000-style |
General Specifications
| Application | Used in conjunction with RFE-SLC-IS, 1U, 2U and 4U adapter panel shelves, wall mount and raised floor enclosures | Used in conjunction with panels and enclosures (rack, wall, and floor mount) that accept 1000 style panels |
| Adapter Color | Gray |
| Adapter Cutout, quantity | 8 |
| Adapters, quantity | 8 |
| Body Style | Simplex | Straight orientation |
| Interface | MPO |
| Pigtails Included, quantity | 0 |
| Shuttered | No |
Optical Specifications
| Fiber Mode | Multimode | Singlemode |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter pack |
| Product Brand | LazrSPEED® |
| Product Series | 1000-style |
General Specifications
| Application | Used in conjunction with RFE-SLC-IS, 1U, 2U and 4U adapter panel shelves, wall mount and raised floor enclosures | Used in conjunction with panels and enclosures (rack, wall, and floor mount) that accept 1000 style panels |
| Adapter Color | Gray |
| Adapter Cutout, quantity | 8 |
| Adapters, quantity | 8 |
| Body Style | Simplex | Straight orientation |
| Interface | MPO |
| Pigtails Included, quantity | 0 |
| Shuttered | No |
Optical Specifications
| Fiber Mode | Multimode | Singlemode |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
