760066076 | PNL-BK-012-MFA-SC02-AQ
Base Product: LGX/1000-ADAPTER-PACKS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
LazrSPEED®, ReadyPATCH® Adapter Pack, Black, 1000-Type, with 6 Multimode duplex SC adapters, aqua
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber adapter pack |
Product Brand | LazrSPEED® |
Product Series | 1000-style |
General Specifications
Application | Used in conjunction with panels and enclosures (rack, wall, and floor mount) that accept 1000 style panels |
Adapter Color | Aqua |
Adapter Cutout, quantity | 12 |
Adapters, quantity | 6 |
Body Style | Duplex |
Interface | SC/UPC |
Pigtails Included, quantity | 0 |
Shuttered | No |
Total Ports, quantity | 6 |
Optical Specifications
Fiber Mode | Multimode |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber adapter pack |
Product Brand | LazrSPEED® |
Product Series | 1000-style |
General Specifications
Application | Used in conjunction with panels and enclosures (rack, wall, and floor mount) that accept 1000 style panels |
Adapter Color | Aqua |
Adapter Cutout, quantity | 12 |
Adapters, quantity | 6 |
Body Style | Duplex |
Interface | SC/UPC |
Pigtails Included, quantity | 0 |
Shuttered | No |
Total Ports, quantity | 6 |
Optical Specifications
Fiber Mode | Multimode |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Visio Stencil
Warranty
Installation Instruction
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse