Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760134551 | 360DP-12SC-LS
Base Product: G2-ADAPTER-PACKS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
360G2 Distribution Adapter Pack, Multimode OM4, 12 SC
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter pack |
| Product Series | G2 |
General Specifications
| Adapter Color | Aqua |
| Interface | SC/UPC |
| Pigtails Included, quantity | 0 |
| Shuttered | No |
| Total Ports, quantity | 12 |
Optical Specifications
| Fiber Mode | Multimode |
Environmental Specifications
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber adapter pack |
| Product Series | G2 |
General Specifications
| Adapter Color | Aqua |
| Interface | SC/UPC |
| Pigtails Included, quantity | 0 |
| Shuttered | No |
| Total Ports, quantity | 12 |
Optical Specifications
| Fiber Mode | Multimode |
Environmental Specifications
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
