760148171 | PNL-BK-024-MFA-LC02-AQ-NS
Base Product: LGX/1000-ADAPTER-PACKS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Adapter Pack, Black, 1000-Type, with 12 LazrSPEED® Multimode duplex LC adapters, aqua, no shutter
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber adapter pack | 
| Product Brand | LazrSPEED® | 
| Product Series | 1000-style | 
General Specifications
| Application | Used in conjunction with SD Panels | Used in conjunction with panels and enclosures (rack, wall, and floor mount) that accept 1000 style panels | 
| Adapter Color | Aqua | 
| Adapter Cutout, quantity | 12 | 
| Adapters, quantity | 12 | 
| Body Style | Duplex | 
| Interface | LC/UPC | 
| Pigtails Included, quantity | 0 | 
| Shuttered | No | 
| Total Ports, quantity | 24 | 
Optical Specifications
| Fiber Mode | Multimode | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber adapter pack | 
| Product Brand | LazrSPEED® | 
| Product Series | 1000-style | 
General Specifications
| Application | Used in conjunction with SD Panels | Used in conjunction with panels and enclosures (rack, wall, and floor mount) that accept 1000 style panels | 
| Adapter Color | Aqua | 
| Adapter Cutout, quantity | 12 | 
| Adapters, quantity | 12 | 
| Body Style | Duplex | 
| Interface | LC/UPC | 
| Pigtails Included, quantity | 0 | 
| Shuttered | No | 
| Total Ports, quantity | 24 | 
Optical Specifications
| Fiber Mode | Multimode | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                     
                            