Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760235621 | EHD-DP-12MPO-ALL-A
Base Product: EHD-ADAPTER-PACKS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
EHD Distribution adapter Pack, 12 MPO, Method A
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Fiber adapter pack |
| Product Series | EHD |
General Specifications
| Adapter Color | Black |
| Color, front | Black |
| Interface | MPO |
| Interface Feature | Key down | Key up |
| Shuttered | No |
| Total Ports, quantity | 12 |
Optical Specifications
| Fiber Mode | Multimode | Singlemode |
Environmental Specifications
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.99 kg | 2.183 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Fiber adapter pack |
| Product Series | EHD |
General Specifications
| Adapter Color | Black |
| Color, front | Black |
| Interface | MPO |
| Interface Feature | Key down | Key up |
| Shuttered | No |
| Total Ports, quantity | 12 |
Optical Specifications
| Fiber Mode | Multimode | Singlemode |
Environmental Specifications
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.99 kg | 2.183 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Visio Stencil
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse
