760242979 | 360DPiP-24LC-LS
Base Product: G2-ADAPTER-PACKS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
InstaPATCH® 360, LazrSPEED® SYSTIMAX 360 Distribution Panel 24 LC, Aqua iPatch Ready
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Fiber adapter pack |
General Specifications
| Application | Used in conjunction with G2 1U, 2U and 4U MOD panel shelves, surface mount and raised floor enclosures |
| Adapter Color | Aqua |
| Body Style | Ganged |
| Intelligence Type | iPatch® ready |
| Interface | LC/UPC |
| Interface Feature | Dust caps |
| Pigtails Included, quantity | 0 |
| Shuttered | No |
| Total Ports, quantity | 24 |
Optical Specifications
| Fiber Mode | Multimode |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Fiber adapter pack |
General Specifications
| Application | Used in conjunction with G2 1U, 2U and 4U MOD panel shelves, surface mount and raised floor enclosures |
| Adapter Color | Aqua |
| Body Style | Ganged |
| Intelligence Type | iPatch® ready |
| Interface | LC/UPC |
| Interface Feature | Dust caps |
| Pigtails Included, quantity | 0 |
| Shuttered | No |
| Total Ports, quantity | 24 |
Optical Specifications
| Fiber Mode | Multimode |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse
