760245730 | CHD-DP-12LC-LS
Base Product: CHD-ADAPTER-PACKS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
CHD Distribution adapter Pack, Multimode OM4, 6 LC duplex with dust plugs
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Fiber adapter pack |
| Product Series | CHD |
General Specifications
| Adapter Color | Aqua |
| Interface | LC/UPC |
| Shuttered | No |
| Total Ports, quantity | 12 |
Dimensions
| Height | 12.45 mm | 0.49 in |
| Width | 83.82 mm | 3.3 in |
| Depth | 59.69 mm | 2.35 in |
Optical Specifications
| Fiber Mode | Multimode |
Environmental Specifications
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Fiber adapter pack |
| Product Series | CHD |
General Specifications
| Adapter Color | Aqua |
| Interface | LC/UPC |
| Shuttered | No |
| Total Ports, quantity | 12 |
Dimensions
| Height | 12.45 mm | 0.49 in |
| Width | 83.82 mm | 3.3 in |
| Depth | 59.69 mm | 2.35 in |
Optical Specifications
| Fiber Mode | Multimode |
Environmental Specifications
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse
