Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
1000-Type Adapter Pack, blank, black
| Regional Availability | Asia |
| Portfolio | CommScope® |
| Product Type | Fiber adapter pack, blank |
| Product Brand | LazrSPEED® |
| Product Series | 1000-style |
| Application | Used in conjunction with G2 1U, 2U and 4U adapter panel shelves, surface mount and raised floor enclosures |
| Color, front | Black |
| Interface Feature | Blank plate |
| Height | 29 mm | 1.142 in |
| Width | 130 mm | 5.118 in |
| Depth | 1.52 mm | 0.06 in |
| Packaging quantity | 1 |
| Packaging Type | Bag |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia |
| Portfolio | CommScope® |
| Product Type | Fiber adapter pack, blank |
| Product Brand | LazrSPEED® |
| Product Series | 1000-style |
| Application | Used in conjunction with G2 1U, 2U and 4U adapter panel shelves, surface mount and raised floor enclosures |
| Color, front | Black |
| Interface Feature | Blank plate |
| Height | 29 mm | 1.142 in |
| Width | 130 mm | 5.118 in |
| Depth | 1.52 mm | 0.06 in |
| Packaging quantity | 1 |
| Packaging Type | Bag |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |