FL2000 Fiber Optic Adapter-pack, with 6 singlemode SC/UPC simplex adapters, with pigtails, 5 meters
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Fiber adapter pack with pigtails |
| Product Series | FL2000 |
General Specifications
| Application | For use with FL2 panels |
| Adapter Color | Blue |
| Adapters, quantity, front | 6 |
| Body Style | Simplex | Straight orientation |
| Color, front | Putty white |
| Interface | SC/UPC |
| Pigtail Assembly Type | Color-coded, 900 µm | Pigtail bundle |
| Pigtails Included, quantity | 6 |
| Total Fibers, quantity | 6 |
| Total Ports, quantity, front | 6 |
Dimensions
| Height | 27.94 mm | 1.1 in |
| Width | 149.86 mm | 5.9 in |
| Pigtail Length | 5 m | 16.404 ft |
Ordering Tree
| Click on image to enlarge. |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | OS2 |
| Insertion Loss, maximum | 0.2 dB |
| Return Loss, minimum | 57 dB |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | North America |
| Product Type | Fiber adapter pack with pigtails |
| Product Series | FL2000 |
General Specifications
| Application | For use with FL2 panels |
| Adapter Color | Blue |
| Adapters, quantity, front | 6 |
| Body Style | Simplex | Straight orientation |
| Color, front | Putty white |
| Interface | SC/UPC |
| Pigtail Assembly Type | Color-coded, 900 µm | Pigtail bundle |
| Pigtails Included, quantity | 6 |
| Total Fibers, quantity | 6 |
| Total Ports, quantity, front | 6 |
Dimensions
| Height | 27.94 mm | 1.1 in |
| Width | 149.86 mm | 5.9 in |
| Pigtail Length | 5 m | 16.404 ft |
Ordering Tree
| Click on image to enlarge. |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | OS2 |
| Insertion Loss, maximum | 0.2 dB |
| Return Loss, minimum | 57 dB |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
