FL2000 Fiber Optic Adapter-pack, with 6 singlemode LC/UPC duplex adapters, with pigtails, 3 meters
Specifications
Product Classification
Regional Availability | North America |
Product Type | Fiber adapter pack with pigtails |
Product Series | FL2000 |
General Specifications
Application | For use with FL2 panels |
Adapter Color | Blue |
Adapters, quantity, front | 6 |
Body Style | Duplex | Straight orientation |
Color, front | Putty white |
Interface | LC/UPC |
Pigtail Assembly Type | Color-coded, 900 µm | Pigtail bundle |
Pigtails Included, quantity | 12 |
Total Fibers, quantity | 12 |
Total Ports, quantity, front | 12 |
Dimensions
Height | 27.94 mm | 1.1 in |
Width | 149.86 mm | 5.9 in |
Pigtail Length | 3 m | 9.843 ft |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | OS2 |
Insertion Loss, maximum | 0.3 dB |
Return Loss, minimum | 55 dB |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | North America |
Product Type | Fiber adapter pack with pigtails |
Product Series | FL2000 |
General Specifications
Application | For use with FL2 panels |
Adapter Color | Blue |
Adapters, quantity, front | 6 |
Body Style | Duplex | Straight orientation |
Color, front | Putty white |
Interface | LC/UPC |
Pigtail Assembly Type | Color-coded, 900 µm | Pigtail bundle |
Pigtails Included, quantity | 12 |
Total Fibers, quantity | 12 |
Total Ports, quantity, front | 12 |
Dimensions
Height | 27.94 mm | 1.1 in |
Width | 149.86 mm | 5.9 in |
Pigtail Length | 3 m | 9.843 ft |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | OS2 |
Insertion Loss, maximum | 0.3 dB |
Return Loss, minimum | 55 dB |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse