Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
FL2000 Fiber Optic Adapter pack, blank plate
Regional Availability | North America |
Product Type | Fiber adapter pack, blank |
Product Series | FL2000 |
Application | For use with FL2 panels |
Adapter Color | Silver |
Color, front | Putty white |
Interface Feature | Blank plate |
Height | 27.94 mm | 1.1 in |
Width | 149.86 mm | 5.9 in |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Regional Availability | North America |
Product Type | Fiber adapter pack, blank |
Product Series | FL2000 |
Application | For use with FL2 panels |
Adapter Color | Silver |
Color, front | Putty white |
Interface Feature | Blank plate |
Height | 27.94 mm | 1.1 in |
Width | 149.86 mm | 5.9 in |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |