Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
TFP Fiber Optic Module, MPO, 12-fiber, MPO-LC, singlemode, left, blue
| Regional Availability | Asia | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber module |
| Product Series | TFP |
| Functionality | Breakout |
| Application | For use with TFP panels |
| Adapter Color | Beige |
| Adapters, quantity, front | 6 |
| Adapters, quantity, rear | 1 |
| Body Style | Duplex | Left orientation |
| Color, front | Black |
| Color, housing | Black |
| Color, rear | Black |
| Interface, front | LC/UPC |
| Interface, rear | MPO |
| Interface Feature, rear | Standard |
| Total Ports, quantity, front | 12 |
| Height | 33.53 mm | 1.32 in |
| Width | 176.02 mm | 6.93 in |
| Depth | 143 mm | 5.63 in |
| Fiber Mode | Singlemode |
| Fiber Type | OS2 |
| Operating Temperature | 0 °C to +70 °C (+32 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber module |
| Product Series | TFP |
| Functionality | Breakout |
| Application | For use with TFP panels |
| Adapter Color | Beige |
| Adapters, quantity, front | 6 |
| Adapters, quantity, rear | 1 |
| Body Style | Duplex | Left orientation |
| Color, front | Black |
| Color, housing | Black |
| Color, rear | Black |
| Interface, front | LC/UPC |
| Interface, rear | MPO |
| Interface Feature, rear | Standard |
| Total Ports, quantity, front | 12 |
| Height | 33.53 mm | 1.32 in |
| Width | 176.02 mm | 6.93 in |
| Depth | 143 mm | 5.63 in |
| Fiber Mode | Singlemode |
| Fiber Type | OS2 |
| Operating Temperature | 0 °C to +70 °C (+32 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |