TFP Fiber Optic Module, MPO, 12-fiber, MPO-LC, Multimode, OM3, right, aqua
Specifications
Product classification
| Regional Availability | Asia | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber module |
| Product Series | TFP |
General Specifications
| Functionality | Breakout |
| Application | For use with TFP panels |
| Adapter Color | Aqua |
| Adapters, quantity, front | 6 |
| Adapters, quantity, rear | 1 |
| Body Style | Duplex | Right orientation |
| Color, front | Black |
| Color, housing | Black |
| Color, rear | Black |
| Interface, front | LC/UPC |
| Interface, rear | MPO |
| Interface Feature, rear | Standard |
| Total Ports, quantity, front | 12 |
Dimensions
| Height | 33.53 mm | 1.32 in |
| Width | 176.02 mm | 6.93 in |
| Depth | 143 mm | 5.63 in |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM3 |
Environmental Specifications
| Operating Temperature | 0 °C to +70 °C (+32 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Asia | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber module |
| Product Series | TFP |
General Specifications
| Functionality | Breakout |
| Application | For use with TFP panels |
| Adapter Color | Aqua |
| Adapters, quantity, front | 6 |
| Adapters, quantity, rear | 1 |
| Body Style | Duplex | Right orientation |
| Color, front | Black |
| Color, housing | Black |
| Color, rear | Black |
| Interface, front | LC/UPC |
| Interface, rear | MPO |
| Interface Feature, rear | Standard |
| Total Ports, quantity, front | 12 |
Dimensions
| Height | 33.53 mm | 1.32 in |
| Width | 176.02 mm | 6.93 in |
| Depth | 143 mm | 5.63 in |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM3 |
Environmental Specifications
| Operating Temperature | 0 °C to +70 °C (+32 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
