Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
CHD-1U
Base Product: CHD-PANELS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
SYSTIMAX® CHD 1U sliding tray fiber panel, accepts (12) CHD ULL modules, splice cassettes or MPO panels, providing up to 72 duplex LC ports or up to 72 MPO ports, black, High Speed Migration
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch panel |
| Product Series | CHD |
General Specifications
| Application | Accepts 12 CHD Universal Modules, or CHD MPO/LC adapter packs |
| Color | Black |
| Interface, front | Unloaded |
| Rack Units | 1 |
| Shelf Movement | Sliding |
| Total Ports, quantity | 0 |
Dimensions
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
| Depth | 538.48 mm | 21.2 in |
Packaging and Weights
| Weight, net | 6.35 kg | 14 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch panel |
| Product Series | CHD |
General Specifications
| Application | Accepts 12 CHD Universal Modules, or CHD MPO/LC adapter packs |
| Color | Black |
| Interface, front | Unloaded |
| Rack Units | 1 |
| Shelf Movement | Sliding |
| Total Ports, quantity | 0 |
Dimensions
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
| Depth | 538.48 mm | 21.2 in |
Packaging and Weights
| Weight, net | 6.35 kg | 14 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Template
User Manual
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Template
User Manual
Warranty
Other Ways to Browse
