Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Base Product: MP-PANELS
MP-1U Panel, accepts four G2 data modules or 360DP panels with fiber management trough
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch panel |
| Application | Accepts four InstaPATCH® 360 data modules or 360DP panels |
| Color | Black |
| Intelligence Type | iPatch® ready |
| Interface, front | Unloaded |
| Rack Units | 1 |
| Total Ports, quantity | 0 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch panel |
| Application | Accepts four InstaPATCH® 360 data modules or 360DP panels |
| Color | Black |
| Intelligence Type | iPatch® ready |
| Interface, front | Unloaded |
| Rack Units | 1 |
| Total Ports, quantity | 0 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |