Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760242725 | SD-4U-SPLICE
Base Product: SD-PANELS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
SD 4U Splicing fiber Panel, accepts up to 6, 288f FOST Splice Trays, providing up to 1728 fiber mass fusion splicing and 288 single fiber splicing
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber splice panel |
| Product Series | SD |
General Specifications
| Color | Black |
| Interface, front | Unloaded |
| Rack Units | 4 |
| Shelf Movement | Sliding |
| Total Ports, quantity | 0 |
Dimensions
| Height | 177.8 mm | 7 in |
| Width | 482.6 mm | 19 in |
| Depth | 485.14 mm | 19.1 in |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Weight, net | 6.35 kg | 14 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber splice panel |
| Product Series | SD |
General Specifications
| Color | Black |
| Interface, front | Unloaded |
| Rack Units | 4 |
| Shelf Movement | Sliding |
| Total Ports, quantity | 0 |
Dimensions
| Height | 177.8 mm | 7 in |
| Width | 482.6 mm | 19 in |
| Depth | 485.14 mm | 19.1 in |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Weight, net | 6.35 kg | 14 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
