Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Base Product: PROPEL-XFRAME-PANELS
Propel 3RU front access fiber panel for Propel XFrame. Accepts 24, 12 fiber Propel ULL modules, splice cassettes or 6 port adapter packs
| Portfolio | CommScope® |
| Product Type | Fiber patch panel |
| Product Brand | Propel |
| Product Series | PPL |
| Color | Gray |
| Interface, front | Unloaded |
| Rack Type | EIA 19 in |
| Rack Units | 3 |
| Shelf Movement | Fixed |
| Height | 134 mm | 5.276 in |
| Width | 483 mm | 19.016 in |
| Material Type | Aluminum | Steel |
| Safety Standard | UL |
| Packaging quantity | 1 |
| Weight, net | 3.583 kg | 7.9 lb |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Portfolio | CommScope® |
| Product Type | Fiber patch panel |
| Product Brand | Propel |
| Product Series | PPL |
| Color | Gray |
| Interface, front | Unloaded |
| Rack Type | EIA 19 in |
| Rack Units | 3 |
| Shelf Movement | Fixed |
| Height | 134 mm | 5.276 in |
| Width | 483 mm | 19.016 in |
| Material Type | Aluminum | Steel |
| Safety Standard | UL |
| Packaging quantity | 1 |
| Weight, net | 3.583 kg | 7.9 lb |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |