Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

PPLA3GDLCMPN

Base Product: PROPEL-CABLED-MODULES

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Propel ULL Singlemode Cabled Module, 16x12 duplex LC Propel module on End A to 1x12f MPO/UPC non-pinned on End B, 192 fiber B2ca Trunk, Method A

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Variants

Configure and display product variants of PPLA3GDLCMPN by selecting options

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Part Number Breakout Length/Option Cord Length    
No configured items found.
Features and Benefits
  • This component requires 3 of the 12 lanes on the Propel Panel blade
  • Ultra-low loss (ULL) with Method A polarity
  • End A module can be installed from rear of panel
  • Serialized QR code provides easy access to factory optical test results

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Fiber cabled module
Product Brand Propel
Product Series PPL
Ordering Note For lengths greater than 999 ft (304 m), orders must be in meters | Maximum length is 400 meters

General Specifications

Configuration Type PROPEL Module to MPO Connector
Cable Color Yellow
Cable Type Trunk Cable - LSZH Class B2ca
Interface, front LC/UPC
Interface Feature, front Duplex | Shuttered
Interface Color, front Blue
Interface, rear MPO-12/UPC Female
Interface Feature, rear Key up/down | Unpinned
Module Size, end A 12 fiber
Module Size, end B 12 fiber
Module Quantity, end A 16
Module Quantity, end B 16
Polarity Method A
Total Fibers, quantity 192
Total Ports, quantity, front 96

Dimensions

Height 11 mm | 0.433 in
Width 196 mm | 7.717 in
Depth 170 mm | 6.693 in
Breakout Length, end B 12 in | 120 in | 33 in | 36 in | 48 in | 60 in | 72 in
Cable Assembly Length Range (m) 1 – 400
Cable Assembly Length Range (ft) 2 – 999

Ordering Tree

Click on image to enlarge.

Optical Specifications

Fiber Mode Singlemode
Fiber Type OS2
Insertion Loss, maximum 0.6 dB

Environmental Specifications

Qualification Standards IEC 61753-1 | TIA-568.3-D
Safety Standard c-UL-us

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Above maximum concentration value
ROHS Compliant/Exempted
UK-ROHS Compliant/Exempted

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Fiber cabled module
Product Brand Propel
Product Series PPL
Ordering Note For lengths greater than 999 ft (304 m), orders must be in meters | Maximum length is 400 meters

General Specifications

Configuration Type PROPEL Module to MPO Connector
Cable Color Yellow
Cable Type Trunk Cable - LSZH Class B2ca
Interface, front LC/UPC
Interface Feature, front Duplex | Shuttered
Interface Color, front Blue
Interface, rear MPO-12/UPC Female
Interface Feature, rear Key up/down | Unpinned
Module Size, end A 12 fiber
Module Size, end B 12 fiber
Module Quantity, end A 16
Module Quantity, end B 16
Polarity Method A
Total Fibers, quantity 192
Total Ports, quantity, front 96

Dimensions

Height 11 mm | 0.433 in
Width 196 mm | 7.717 in
Depth 170 mm | 6.693 in
Breakout Length, end B 12 in | 120 in | 33 in | 36 in | 48 in | 60 in | 72 in
Cable Assembly Length Range (m) 1 – 400
Cable Assembly Length Range (ft) 2 – 999

Ordering Tree

Click on image to enlarge.

Optical Specifications

Fiber Mode Singlemode
Fiber Type OS2
Insertion Loss, maximum 0.6 dB

Environmental Specifications

Qualification Standards IEC 61753-1 | TIA-568.3-D
Safety Standard c-UL-us

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Above maximum concentration value
ROHS Compliant/Exempted
UK-ROHS Compliant/Exempted

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification