760225870 | UD-1U-REAR-EXT
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Ultra High Density 1U Fiber Shelf Rear Extension, 6 Cable Entries, silver
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Extension unit |
Product Series | UD |
General Specifications
Color | Silver |
Rack Units | 1 |
Dimensions
Height | 44.45 mm | 1.75 in |
Width | 375.92 mm | 14.8 in |
Depth | 43.18 mm | 1.7 in |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) | Polycarbonate (PC) | Steel |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Extension unit |
Product Series | UD |
General Specifications
Color | Silver |
Rack Units | 1 |
Dimensions
Height | 44.45 mm | 1.75 in |
Width | 375.92 mm | 14.8 in |
Depth | 43.18 mm | 1.7 in |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) | Polycarbonate (PC) | Steel |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse