760225888 | UD-1U-REAR-COVER
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Ultra High Density 1U Fiber Shelf Rear Blanking Panel, silver
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Blank Panel |
| Product Series | UD |
General Specifications
| Color | Silver |
| Rack Units | 1 |
Dimensions
| Height | 44.45 mm | 1.75 in |
| Width | 375.92 mm | 14.8 in |
| Depth | 2.794 mm | 0.11 in |
Material Specifications
| Material Type | Steel |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Blank Panel |
| Product Series | UD |
General Specifications
| Color | Silver |
| Rack Units | 1 |
Dimensions
| Height | 44.45 mm | 1.75 in |
| Width | 375.92 mm | 14.8 in |
| Depth | 2.794 mm | 0.11 in |
Material Specifications
| Material Type | Steel |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
