Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760236109 | DM08-24LC-WB-ULL
Base Product: G2-MODULES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
G2 ULL Multimode OM5 MPO-8 Distribution Module, 24LC to 3x8f MPOs unpinned, internal shutters
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber module |
| Product Brand | SYSTIMAX ULL |
| Product Series | G2 |
General Specifications
| Functionality | Breakout |
| Color, front | Lime green |
| Color, rear | Gray |
| Interface, front | LC/UPC |
| Interface, rear | MPO |
| Interface Feature, rear | Key up/up | MPO Non-Pinned |
| Polarity | Method B Enhanced (ULL) |
| Shuttered | Yes |
| Total Fibers, quantity | 24 |
Dimensions
| Height | 26.42 mm | 1.04 in |
| Width | 96.52 mm | 3.8 in |
| Depth | 117.35 mm | 4.62 in |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM5, LazrSPEED® wideband |
| Insertion Loss, maximum | 0.35 dB |
Environmental Specifications
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
| Safety Standard | CE | CSA | UL |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.113 kg | 0.249 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber module |
| Product Brand | SYSTIMAX ULL |
| Product Series | G2 |
General Specifications
| Functionality | Breakout |
| Color, front | Lime green |
| Color, rear | Gray |
| Interface, front | LC/UPC |
| Interface, rear | MPO |
| Interface Feature, rear | Key up/up | MPO Non-Pinned |
| Polarity | Method B Enhanced (ULL) |
| Shuttered | Yes |
| Total Fibers, quantity | 24 |
Dimensions
| Height | 26.42 mm | 1.04 in |
| Width | 96.52 mm | 3.8 in |
| Depth | 117.35 mm | 4.62 in |
Optical Specifications
| Fiber Mode | Multimode |
| Fiber Type | OM5, LazrSPEED® wideband |
| Insertion Loss, maximum | 0.35 dB |
Environmental Specifications
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
| Safety Standard | CE | CSA | UL |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.113 kg | 0.249 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Customer Drawing
Installation Instruction
Product Specification
Visio Stencil
Warranty
Application Guide
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
