760236112 | DM24-24LC-LS-ULL
Base Product: G2-MODULES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
G2 ULL Multimode OM4 MPO-24 Distribution Module, 24LC to 1X24f MPO unpinned, internal shutters
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber module |
Product Brand | SYSTIMAX ULL |
Product Series | G2 |
General Specifications
Functionality | Breakout |
Color, front | Aqua |
Color, rear | Gray |
Interface, front | LC/UPC |
Interface, rear | MPO |
Interface Feature, rear | Key up/up | MPO Non-Pinned |
Shuttered | Yes |
Total Fibers, quantity | 24 |
Dimensions
Height | 26.42 mm | 1.04 in |
Width | 96.52 mm | 3.8 in |
Depth | 117.35 mm | 4.62 in |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM4 | OM4, LazrSPEED® 550 |
Insertion Loss, maximum | 0.35 dB |
Environmental Specifications
Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Safety Standard | CE | CSA | UL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.113 kg | 0.249 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
|
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber module |
Product Brand | SYSTIMAX ULL |
Product Series | G2 |
General Specifications
Functionality | Breakout |
Color, front | Aqua |
Color, rear | Gray |
Interface, front | LC/UPC |
Interface, rear | MPO |
Interface Feature, rear | Key up/up | MPO Non-Pinned |
Shuttered | Yes |
Total Fibers, quantity | 24 |
Dimensions
Height | 26.42 mm | 1.04 in |
Width | 96.52 mm | 3.8 in |
Depth | 117.35 mm | 4.62 in |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM4 | OM4, LazrSPEED® 550 |
Insertion Loss, maximum | 0.35 dB |
Environmental Specifications
Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Safety Standard | CE | CSA | UL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.113 kg | 0.249 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
|
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Customer Drawing
Installation Instruction
Product Specification
Warranty
Application Guide
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse